Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Fuel |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ3114-1616-503 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc nickel |
| Hose size | -16 |
| Series | FJ Series |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |