Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.637 |
| A dimension MM | 67.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.421-10-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Hex size 2 IN | 1.060 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.377 |
| Hose cut off factor MM | 35.000 |
| Hose size | -10 |
| Inside diameter IN | 0.452 |
| Inside diameter MM | 11.500 |
| Product height in | 1.230 |
| Product height mm | 31.242 |
| Product length in | 2.640 |
| Product length mm | 67.056 |
| Product material | Carbon steel |
| Product width in | 1.230 |
| Product width mm | 31.242 |
| Series | Socketless |
| Thread size 1 | G 5/8 |
![Hose Fittings 11-420-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213748%2FID432878001913-0101_preview.jpg&w=1920&q=75)