Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.578 |
| A dimension MM | 65.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.610 |
| Backup hex size MM | 40.894 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.421-16-16CN |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.610 |
| End connection hex size MM | 40.894 |
| End connection torque | 162-184 lb-ft(220-250 Nm) |
| End size 1 | -16 |
| End type 1 | Male BSPP 60 degree cone |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.417 |
| Hose cut off factor MM | 36.000 |
| Hose size | -16 |
| Inside diameter IN | 0.807 |
| Inside diameter MM | 20.500 |
| Product height in | 1.860 |
| Product height mm | 47.244 |
| Product length in | 2.860 |
| Product length mm | 72.644 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Series | Socketless |
| Thread size 1 | G 1 |