Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Engine and A/C hose and fittings
Engine and A/C hose, tubing, and assemblies
Engine fittings
11469090
HOSE FTG, FJ/20,ORS-F/16,-S,STR
11469090
Alternate part number: FJ3468-1620S
Where to buy
Export PDF
Tools
Add to comparison
11469090
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Angle shape
Straight
Brand
Aeroquip by Danfoss
End size 1
-16
End size 2
-20
Hose size
-20
Product material
Carbon steel
Thread sealant
No
Thread size 1
1 7/16-12 UN