SOCKET-REUS,5R/12,CS-product-details

SOCKET-REUS,5R/12,CS

12002461


Tools

Product specifications

Characteristic
Value
A dimension IN1.625
A dimension MM41.275
Angle shapeStraight
Compatible hose ID IN0.750
Compatible hose ID MM19.000
Construction StyleReusable
End size 1-12
Finish platingDura-Kote
Hose size-12
Inside diameter IN1.062
Inside diameter MM26.975
Product materialCarbon steel
Reusable socket hex IN1.422
Reusable socket hex MM36.116
Series100R5 Reusable