Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.150 |
| A dimension MM | 105.410 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.180 |
| Backup hex size MM | 30.163 |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 2.200 |
| Drop dimension MM | 55.88 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.270 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.990 |
| Hose cut off factor MM | 75.946 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product height in | 2.764 |
| Product height mm | 70.206 |
| Product length in | 4.150 |
| Product length mm | 105.410 |
| Product material | Carbon steel |
| Product width in | 1.614 |
| Product width mm | 40.996 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 7/16-12 UN |
| Tube OD 1 IN | 0.984 |
| Tube OD 1 MM | 24.990 |