Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.780 |
| A dimension MM | 96.012 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ3161-09-1616S@P |
| Compatible hoses | GH134 |
| Drop dimension IN | 0.950 |
| Drop dimension MM | 24.13 |
| Finish plating | Zinc plating |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |