Product specifications
Characteristic | Value |
|---|---|
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| Fitting end size 1 | Size 06 |
| Fitting end size 2 | Size 06 |
| Fitting material | Brass |
| Fitting phase angle degree | 0 |
| Fitting series | Reusable - 100R5 |
| Fittings end type 1 | JIC Female 37° |
| Fittings end type 2 | JIC Female 37° |
| Hose series | 2651 Series |
| Hose size | Size 06 |
| Legacy fitting part number 1 | 411-6B |
| Legacy fitting part number 2 | 411-6B |
| Overall length MM | 510 |
| Sleeve coil series | No sleeve required |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |