Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.200 |
A dimension MM | 30.480 |
Angle shape | Straight |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.400 |
Construction Style | Reusable |
End size 1 | -5 |
Finish plating | Dura-Kote |
Hose size | -5 |
Inside diameter IN | 0.520 |
Inside diameter MM | 13.208 |
Product height in | 0.750 |
Product height mm | 19.050 |
Product length in | 1.200 |
Product length mm | 30.480 |
Product material | Carbon steel |
Product width in | 0.750 |
Product width mm | 19.050 mm |
Series | 100R5 Reusable |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146164636 |