Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.450 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1212-20B |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Reusable |
| End connection hex size IN | 1.750 |
| End connection hex size MM | 44.450 |
| End size 1 | -16 |
| Hose size | -20 |
| Inside diameter IN | 1.250 |
| Inside diameter MM | 31.750 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Brass |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 5/16-18 |
![Hose Fittings 1212-XXB [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213810%2FID432878175971-0101_preview.jpg&w=1920&q=75)