Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.250 |
| A dimension MM | 57.150 |
| Angle shape | Straight |
| Catalog Item | 1212-32SX |
| Compatible hose ID IN | 1.810 |
| Compatible hose ID MM | 46.000 |
| Construction Style | Reusable |
| End size 1 | -32 |
| Finish plating | Zinc plating |
| Hose size | -32 |
| Inside diameter IN | 1.940 |
| Inside diameter MM | 49.276 |
| Product height in | 2.680 |
| Product height mm | 68.072 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product material | Carbon steel |
| Product width mm | 68.072 |
| Reusable socket hex IN | 2.500 |
| Reusable socket hex MM | 63.500 |
| Thread sealant | No |
| Thread size 1 | 2 9/32-5 |