Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.970 |
| A dimension MM | 24.638 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 12308C-C00 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Crimp |
| Finish plating | Bright dip |
| Hose size | -8 |
| Inside diameter IN | 0.670 |
| Inside diameter MM | 17.018 |
| Product material | Brass |
| Series | 123 Series |
| Thread sealant | No |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789324313 |
