Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.735 |
A dimension MM | 69.460 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible hoses | 1503 |
Construction Style | Reusable |
End Type 1 | Male pipe (NPTF) |
End size 1 | -12 |
End size 2 | -10 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.060 |
Hex size 1 MM | 26.924 |
Hose cut off factor IN | 1.250 |
Hose cut off factor MM | 31.750 |
Hose size | -10 |
Inside diameter IN | 0.480 |
Inside diameter MM | 12.192 |
Product height in | 1.220 |
Product height mm | 30.988 |
Product length in | 2.740 |
Product length mm | 69.596 |
Product material | Carbon steel |
Product width in | 1.060 |
Product width mm | 26.924 mm |
Series | 100R5 Reusable |
Thread sealant | Yes |
Thread size 1 | 3/4-14 NPTF |
Working pressure max bar | 345 |
Working pressure max psi | 5000 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |