Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.706 |
| A dimension MM | 68.732 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1252-12-16S |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.544 |
| Hose cut off factor MM | 39.232 |
| Hose size | -16 |
| Inside diameter IN | 0.720 |
| Inside diameter MM | 18.280 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.710 |
| Product length mm | 68.834 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | 100R5 Reusable |
| Thread size 1 | 3/4-14 NPT |
![Hose Fittings 259-1252-24-24 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213785%2FID432878103948-0101_preview.jpg&w=1920&q=75)