Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.456 |
| A dimension MM | 87.790 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1252-24-24S |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End size 1 | -24 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Hose cut off factor IN | 1.820 |
| Hose cut off factor MM | 46.228 |
| Hose size | -24 |
| Inside diameter IN | 1.290 |
| Inside diameter MM | 32.766 |
| Product height in | 2.180 |
| Product height mm | 55.372 |
| Product length in | 3.460 |
| Product length mm | 87.884 |
| Product material | Carbon steel |
| Product width in | 2.180 |
| Product width mm | 55.372 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 1/2-11 1/2 NPT |
![Hose Fittings 259-1252-24-24 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213787%2FID432878098946-0101_preview.jpg&w=1920&q=75)