Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.672 |
| A dimension MM | 67.870 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End size 2 | -10 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.352 |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.226 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.192 |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 2.670 |
| Product length mm | 67.818 |
| Product material | Brass |
| Product width in | 0.960 |
| Product width mm | 24.384 |
| Series | 100R5 Reusable |
| Thread size 1 | 1/2-14 NPT |
