Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.203 |
| A dimension MM | 30.556 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 13.012-22-20SCR |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End size 1 | -22 |
| End Type 1 | Male metric swivel |
| Finish plating | Zinc plating |
| Hose size | -20 |
| Inside diameter IN | 1.071 |
| Inside diameter MM | 27.203 |
| Product height in | 1.417 |
| Product height mm | 35.992 |
| Product length in | 0.886 |
| Product length mm | 22.504 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.992 |
| Thread size 1 | M30x2 |