Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.984 |
| A dimension MM | 25.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 13.012-42-38AH |
| Compatible hose ID IN | 2.380 |
| Compatible hose ID MM | 60.300 |
| Construction Style | Crimp |
| End connection hex size IN | 2.375 |
| End connection hex size MM | 60.000 |
| End size 1 | -42 |
| End type 1 | Male metric swivel |
| Finish plating | Dura-Kote |
| Hose size | -38 |
| Inside diameter IN | 1.937 |
| Inside diameter MM | 49.200 |
| Product material | Carbon steel |
| Thread size 1 | M52x2 |