Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.360 |
| A dimension MM | 34.540 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 141-11222 |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 21.000 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | None |
| Inside diameter IN | 0.551 |
| Inside diameter MM | 14.000 |
| Material | Carbon steel |
| Product height in | 0.813 |
| Product height mm | 20.638 |
| Product length in | 1.360 |
| Product length mm | 34.544 |
| Product width in | 0.813 |
| Product width mm | 20.638 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688026985 |