Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.543 |
| A dimension MM | 90.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.969 |
| Backup hex size MM | 50.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15615-24-24LTZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 1.969 |
| End size 1 | -24 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.948 |
| Hose cut off factor MM | 49.479 |
| Hose size | -24 |
| Inside diameter IN | 1.023 |
| Inside diameter MM | 25.984 |
| Product height in | 1.968 |
| Product height mm | 49.987 |
| Product length in | 3.543 |
| Product length mm | 89.992 |
| Product material | Carbon steel |
| Product width in | 1.968 |
| Product width mm | 49.987 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | Z 1 1/2-11.5 |