Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.250 |
| A dimension MM | 108.000 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Catalog Item | 15615-32-32LTBR |
| Compatible hose ID IN | 1.810 |
| Compatible hose ID MM | 46.000 |
| Construction Style | Crimp |
| End connection hex size IN | 2.559 |
| End connection hex size MM | 65.000 |
| End size 1 | -32 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.220 |
| Hose cut off factor MM | 56.400 |
| Hose size | -32 |
| Inside diameter IN | 1.610 |
| Inside diameter MM | 41.000 |
| Product height in | 2.952 |
| Product height mm | 75.000 |
| Product length in | 4.252 |
| Product length mm | 108.000 |
| Product material | Carbon steel |
| Product width in | 2.559 |
| Product width mm | 65.000 |
| Thread size 1 | 2-11 1/2 NPTF |
