Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.630 |
| A dimension MM | 16.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 17.007-45-24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -45 |
| End Type 1 | Split flange code 61 |
| Finish plating | Protective oil |
| Hose size | -24 |
| Inside diameter IN | 1.965 |
| Inside diameter MM | 49.911 |
| Product height in | 2.375 |
| Product height mm | 60.325 |
| Product length in | 0.630 |
| Product length mm | 16.002 |
| Product material | Carbon steel |
| Product width mm | 60.325 |