Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.669 |
| A dimension MM | 17.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 17.035-13UE |
| Finish plating | Protective oil |
| Hose size | -13 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.192 |
| Product height in | 0.787 |
| Product height mm | 19.990 |
| Product length in | 0.669 |
| Product length mm | 16.993 |
| Product material | Carbon steel |
| Product width in | 0.787 |