Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.472 |
| A dimension MM | 12.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 17.035-6UE |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Protective oil |
| Hose size | -6 |
| Inside diameter IN | 0.236 |
| Inside diameter MM | 5.994 |
| Product height in | 0.472 |
| Product height mm | 11.989 |
| Product length in | 0.472 |
| Product length mm | 11.989 |
| Product material | Carbon steel |
| Product width mm | 11.989 |