Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.610 |
| A dimension MM | 15.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 17.036-22UE |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Crimp |
| End size 1 | -22 |
| End Type 1 | 24 deg. tube port light duty |
| Finish plating | Protective oil |
| Hose size | -22 |
| Inside diameter IN | 0.870 |
| Inside diameter MM | 22.098 |
| Product height in | 1.079 |
| Product height mm | 27.407 |
| Product length in | 0.610 |
| Product length mm | 15.494 |
| Product material | Carbon steel |
| Product width in | 1.079 |