Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.906 |
| A dimension MM | 23.012 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 17.036-35 |
| End size 1 | -35 |
| End Type 1 | 24 deg. tube port light duty |
| Finish plating | Protective oil |
| Hose size | -35 |
| Inside diameter IN | 1.496 |
| Inside diameter MM | 37.998 |
| Product height in | 1.652 |
| Product height mm | 41.961 |
| Product length in | 0.906 |
| Product length mm | 23.012 |
| Product material | Carbon steel |
| Product width mm | 41.961 |