Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.610 |
| A dimension MM | 15.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 17.061-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Protective oil |
| Hose size | -10 |
| Inside diameter IN | 0.630 |
| Inside diameter MM | 16.002 |
| Product material | Carbon steel |