Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.571 |
| A dimension MM | 14.503 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 17.061-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Protective oil |
| Hose size | -8 |
| Inside diameter IN | 0.551 |
| Inside diameter MM | 13.995 |
| Product height in | 0.679 |
| Product height mm | 17.247 |
| Product length in | 0.571 |
| Product length mm | 14.503 |
| Product material | Carbon steel |
| Product width in | 0.679 |