Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.100 |
| A dimension MM | 53.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 17.503-28-20E |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 36.000 |
| End Type 1 | Female braze |
| Finish plating | Protective oil |
| Hose size | -20 |
| Inside diameter IN | 0.970 |
| Inside diameter MM | 24.750 |
| Product height in | 1.620 |
| Product height mm | 41.148 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 35.814 |
