Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.200 |
| A dimension MM | 56.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 17.503-35-24E |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Compatible hoses | 1503 |
| Construction Style | Crimp |
| End connection hex size IN | 1.810 |
| End connection hex size MM | 45.974 |
| End Type 1 | Female braze |
| Finish plating | Protective oil |
| Hose size | -24 |
| Inside diameter IN | 1.184 |
| Inside diameter MM | 30.050 |
| Product height in | 2.090 |
| Product height mm | 53.086 |
| Product length in | 2.200 |
| Product length mm | 55.880 |
| Product material | Carbon steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |
