Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.008 |
| A dimension MM | 51.003 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End size 1 | -6 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.680 |
| Hex size 1 MM | 17.000 |
| Hex size 2 IN | 0.680 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.260 |
| Hose cut off factor MM | 32.004 |
| Hose size | -5 |
| Inside diameter IN | 0.172 |
| Inside diameter MM | 4.369 |
| Series | 100R5 Reusable |
| Thread size 1 | M14x1.5 |