Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.776 |
| A dimension MM | 70.510 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 17.511-8-6 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End size 1 | -8 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.870 |
| Hose cut off factor MM | 47.498 |
| Hose size | -6 |
| Inside diameter IN | 0.317 |
| Inside diameter MM | 8.050 |
| Product height in | 1.094 |
| Product height mm | 27.788 |
| Product length in | 2.776 |
| Product length mm | 70.510 |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Series | 100R2 Reusable |