Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.756 |
| A dimension MM | 70.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 17.589-20-20P |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| End size 1 | -20 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 1.969 |
| Hex size 2 MM | 50.000 |
| Hose cut off factor IN | 1.437 |
| Hose cut off factor MM | 36.500 |
| Hose size | -20 |
| Inside diameter MM | 26.721 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Working pressure max BAR | 172 |
| Working pressure max PSI | 2500 |