Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.406 |
| A dimension MM | 137.310 |
| Angle shape | 180 Degree |
| Backup hex size IN | 2.250 |
| Backup hex size MM | 57.150 |
| Brand | Danfoss |
| Catalog Item | 185096-32S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 8.000 |
| Drop dimension MM | 203.20 |
| End connection hex size IN | 2.250 |
| End size 1 | -32 |
| End size 2 | -32 |
| End Type 1 | Split flange Komatsu |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.567 |
| Hose cut off factor MM | 90.610 |
| Hose size | -32 |
| Inside diameter IN | 1.745 |
| Inside diameter MM | 44.323 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
