Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.020 |
| A dimension MM | 51.308 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Catalog Item | 185260-6-5S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.179 |
| Drop dimension MM | 55.30 |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 18.000 |
| End connection torque | 15-19 lb-ft(20-25 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.272 |
| Hose cut off factor MM | 32.308 |
| Hose size | -5 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 2.179 |
| Product height mm | 55.347 |
| Product length in | 2.020 |
| Product length mm | 51.308 |
| Product material | Carbon steel |
| Product width in | 0.709 |
| Product width mm | 18.009 |
| Series | 100R5 Reusable |
| Thread size 1 | 9/16-18 UNF |
