Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.720 |
| A dimension MM | 94.490 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.880 |
| Backup hex size MM | 22.352 |
| Brand | Danfoss |
| Catalog Item | 185261-16-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 2.740 |
| Drop dimension MM | 69.60 |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End size 2 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.402 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.970 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread size 1 | 1 5/16-12 UN |
