Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.070 |
| A dimension MM | 103.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 185261-20-24S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 3.390 |
| Drop dimension MM | 86.11 |
| End connection torque | 125-135 lb-ft(170-183 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Hex size 2 IN | 1.630 |
| Hex size 2 MM | 41.402 |
| Hose cut off factor IN | 2.250 |
| Hose cut off factor MM | 57.150 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.512 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread size 1 | 1 5/8-12 UN |
