Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 54.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 185261-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.60 |
| End connection torque | 18-20 lb-ft(24-28 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 12.700 |
| Hose cut off factor IN | 1.250 |
| Hose cut off factor MM | 31.900 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.700 |
| Product height in | 1.470 |
| Product height mm | 37.338 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread size 1 | 9/16-18 UNF |
