Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.200 |
| A dimension MM | 106.600 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.380 |
| Backup hex size MM | 34.920 |
| Brand | Danfoss |
| Catalog Item | 185265-20S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 1.210 |
| Drop dimension MM | 30.73 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.800 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End size 2 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.440 |
| Hose cut off factor MM | 61.976 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 2.900 |
| Product height mm | 73.660 |
| Product length in | 5.200 |
| Product length mm | 132.080 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Thread size 1 | 1 5/8-12 UN |
