Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.600 |
| A dimension MM | 66.040 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.709 |
| Backup hex size MM | 18.000 |
| Catalog Item | 185265-6-8S |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 10.300 |
| Construction Style | Reusable |
| Drop dimension IN | 0.394 |
| Drop dimension MM | 10.01 |
| End connection hex size IN | 0.709 |
| End connection hex size MM | 18.000 |
| End connection torque | 15-19 lb-ft(20-25 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.517 |
| Hose cut off factor MM | 38.540 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread size 1 | 9/16-18 UNF |