Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.810 |
| A dimension MM | 71.370 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.630 |
| Backup hex size MM | 16.002 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185287-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| Drop dimension IN | 0.390 |
| Drop dimension MM | 9.91 |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.526 |
| End connection torque | 15-19 lb-ft(20-25 Nm) |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.352 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread size 1 | 9/16-18 UNF |
