Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.300 |
| A dimension MM | 83.820 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.690 |
| Backup hex size MM | 18.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185287-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 0.547 |
| Drop dimension MM | 13.89 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.000 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.217 |
| Hose cut off factor MM | 56.320 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 0.547 |
| Product height mm | 13.894 |
| Product length in | 3.300 |
| Product length mm | 83.820 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Series | 100R5 Reusable |
| Thread size 1 | 3/4-16 UNF |
