Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.510 |
| A dimension MM | 89.200 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 185297-10-12S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 16 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -10 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Protective oil |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.990 |
| Hose cut off factor MM | 50.600 |
| Hose size | -12 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.700 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread size 1 | 7/8-14 UNF |