Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.000 |
| A dimension MM | 50.800 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.440 |
| Backup hex size MM | 11.176 |
| Brand | Danfoss |
| Catalog Item | 185297-4-5S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.874 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 0.330 |
| Drop dimension MM | 8.00 |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.790 |
| Hose cut off factor MM | 20.066 |
| Hose size | -5 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product height in | 0.326 |
| Product height mm | 8.280 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Product width mm | 13.995 |
| Series | 100R5 Reusable |
| Thread size 1 | 7/16-20 UNF |
