Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.260 |
| A dimension MM | 57.404 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185299-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0 |
| Drop dimension MM | 10 |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hex size 2 MM | 19.050 |
| Hose cut off factor IN | 0.914 |
| Hose cut off factor MM | 23.215 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 1.460 |
| Product height mm | 37.084 |
| Product length in | 3.080 |
| Product length mm | 78.232 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | 100R5 Crimp |
| Thread size 1 | 5/8-18 UNF |
