Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 54.900 |
| Angle shape | 90 Degree |
| Backup hex size MM | 19.050 |
| Brand | Danfoss |
| Catalog Item | 185302-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.851 |
| Drop dimension MM | 21.60 |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.827 |
| Hose cut off factor MM | 21.000 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 2.530 |
| Product length mm | 64.262 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | 100R5 Crimp |
| Thread size 1 | 5/8-18 UNF |
