Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.350 |
| A dimension MM | 110.490 |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.000 |
| Brand | Danfoss |
| Catalog Item | 185426-24S |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.149 |
| Drop dimension MM | 29.18 |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.000 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.972 |
| Hose cut off factor MM | 75.490 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.512 |
| Product height in | 1.149 |
| Product height mm | 29.185 |
| Product length in | 4.350 |
| Product length mm | 110.490 |
| Product material | Carbon steel |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 7/8-12 UN |