Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 30 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185846-24S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| Drop dimension IN | 0 |
| Drop dimension MM | 10 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.750 |
| Hex size 1 MM | 44.450 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.512 |
| Product material | Carbon steel |
