Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.690 |
| A dimension MM | 119.120 |
| Angle shape | 60 Degree |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.000 |
| Brand | Danfoss |
| Catalog Item | 186395-24S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 50.80 |
| End connection hex size IN | 1.750 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.470 |
| Hose cut off factor MM | 88.310 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.510 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 4.690 |
| Product length mm | 119.126 |
| Product material | Carbon steel |
| Product width in | 2.380 |
| Product width mm | 60.452 |
| Series | 100R5 Reusable |