Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.490 |
| A dimension MM | 63.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 190000-12S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -12 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 0.920 |
| Hose cut off factor MM | 23.400 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 14.000 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.490 |
| Product length mm | 63.246 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Reusable socket hex IN | 1.250 |
| Reusable socket hex MM | 31.750 |
| Series | 100R5 Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122889 |
